Grey cast housing, radial insert ball bearing with eccentric locking collar, triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX208-24G2L3
- SP208-210/80
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 31 mm |
| B1 - Overall width Inner Ring | 56,3 mm |
| d - Shaft diameter | 38,1 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 58 mm |
| G - Grease fitting | R1/8" |
| H - Housing length, width or diameter | 120 mm |
| H2 - Housing height / width | 61 mm |
| L - Housing length | 320 mm |
| L1 - Distance attachment end face to bearing centerline | 260 mm |
| S - Distance front side/bearing centre | 21,4 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 29,6 kN |
| C0 - Static load rating | 18,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Stretcher frame 2 | SPR21 |
| Stretcher frame 3 | SPR22 |
| Stretcher frame 4 | SPR24 |
| Mass | 4,24 kg |
| Recommended tightening torque for set screw | 8 N-m |