Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX208-25G2T20
- SP208-210/80
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 31 mm |
| B1 - Overall width Inner Ring | 56,3 mm |
| d - Shaft diameter | 39,688 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 60,3 mm |
| G - Grease fitting | R1/8" |
| H - Housing length, width or diameter | 120 mm |
| H2 - Housing height / width | 61 mm |
| L - Housing length | 320 mm |
| L1 - Distance attachment end face to bearing centerline | 260 mm |
| S - Distance front side/bearing centre | 21,4 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 29,6 kN |
| C0 - Static load rating | 18,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Stretcher frame 2 | SPR21 |
| Stretcher frame 3 | SPR22 |
| Stretcher frame 4 | SPR24 |
| Mass | 4,23 kg |
| Recommended tightening torque for set screw | 8 N-m |