Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX201G2
- T204N
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 32 mm |
| A1 - Width of location slot | 12 mm |
| A2 | 21 mm |
| B1 - Overall width Inner Ring | 43,5 mm |
| d - Shaft diameter | 12 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 32,4 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 89 mm |
| H1 - Distance between location slots | 76 mm |
| H2 - Housing height / width | 51 mm |
| L - Housing length | 94 mm |
| L1 - Distance attachment end face to bearing centerline | 61 mm |
| L2 - Thickness of attachment end | 10 mm |
| L3 - Length of guidance slot/face | 51 mm |
| N - Mounting hole dimension | 19 mm |
| N1 - Length of attachment slot | 16 mm |
| N2 - Height of attachment slot | 32 mm |
| S - Distance front side/bearing centre | 17 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 12,8 kN |
| C0 - Static load rating | 6,65 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,89 kg |
| Recommended tightening torque for set screw | 5,5 N-m |