Grey cast housing with stretcher frame,radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX202-10G2T04
- T204
- WB205
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 50 mm |
| A5 - Total height - frame + insert | 55,5 mm |
| B1 - Overall width Inner Ring | 43,5 mm |
| d - Shaft diameter | 15,875 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 32,4 mm |
| e - Distance mounting surface to bearing center | 29 mm |
| G1 - Thread size | TR 16x4 |
| H - Housing length, width or diameter | 199 mm |
| J - Mounting holes distance | 154 mm |
| L - Housing length | 317 mm |
| L1 - Distance attachment end face to bearing centerline | 83 mm |
| L4 - Total length - frame + screw | 367 mm |
| m - Mounting hole distance | 117 mm |
| m1 - Mounting hole distance | 19 mm |
| N - Mounting hole dimension | 12 |
| P - Max moving distance | 150 mm |
| S - Distance front side/bearing centre | 17 mm |
| SW - Wrench size | 11 mm |
| T - Sheet thickness | 6 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 12,8 kN |
| C0 - Static load rating | 6,65 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 5,47 kg |
| Recommended tightening torque for set screw | 3,7 N-m |