Grey cast housing with stretcher frame,radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 50 mm |
A5 - Total height - frame + insert | 55,5 mm |
B1 - Overall width Inner Ring | 43,5 mm |
d - Shaft diameter | 20 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 32,4 mm |
Dz - Outer diameter of cover | 54 mm |
e - Distance mounting surface to bearing center | 29 mm |
G1 - Thread size | TR 16x4 |
H - Housing length, width or diameter | 199 mm |
J - Mounting holes distance | 154 mm |
L - Housing length | 317 mm |
L1 - Distance attachment end face to bearing centerline | 83 mm |
L4 - Total length - frame + screw | 367 mm |
m - Mounting hole distance | 117 mm |
m1 - Mounting hole distance | 19 mm |
N - Mounting hole dimension | 12 |
P - Max moving distance | 150 mm |
S - Distance front side/bearing centre | 17 mm |
SW - Wrench size | 11 mm |
T - Sheet thickness | 6 mm |
Z - Width over covers | 62,7 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 12,8 kN |
C0 - Static load rating | 6,65 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 5,494 kg |
Recommended tightening torque for set screw | 5,5 N-m |