Grey cast housing with stretcher frame,radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX206-19G2T20
- T206
- WB206
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 50 mm |
| A5 - Total height - frame + insert | 60,1 mm |
| B1 - Overall width Inner Ring | 48,3 mm |
| d - Shaft diameter | 30,163 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 44,1 mm |
| e - Distance mounting surface to bearing center | 30 mm |
| G1 - Thread size | TR 20x4 |
| H - Housing length, width or diameter | 212 mm |
| J - Mounting holes distance | 166 mm |
| L - Housing length | 337 mm |
| L1 - Distance attachment end face to bearing centerline | 95 mm |
| L4 - Total length - frame + screw | 396 mm |
| m - Mounting hole distance | 127 mm |
| m1 - Mounting hole distance | 19 mm |
| N - Mounting hole dimension | 12 |
| P - Max moving distance | 150 mm |
| S - Distance front side/bearing centre | 18,2 mm |
| SW - Wrench size | 11 mm |
| T - Sheet thickness | 6 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 19,5 kN |
| C0 - Static load rating | 11,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 6,7 kg |
| Recommended tightening torque for set screw | 8 N-m |