Grey cast housing with stretcher frame,radial insert ball bearing with eccentric locking collar, triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 50 mm |
A5 - Total height - frame + insert | 60,1 mm |
B1 - Overall width Inner Ring | 48,3 mm |
d - Shaft diameter | 30 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 44,1 mm |
Dz - Outer diameter of cover | 70 mm |
e - Distance mounting surface to bearing center | 30 mm |
G1 - Thread size | TR 20x4 |
H - Housing length, width or diameter | 212 mm |
J - Mounting holes distance | 166 mm |
L - Housing length | 337 mm |
L1 - Distance attachment end face to bearing centerline | 95 mm |
L4 - Total length - frame + screw | 396 mm |
m - Mounting hole distance | 127 mm |
m1 - Mounting hole distance | 19 mm |
N - Mounting hole dimension | 12 |
P - Max moving distance | 150 mm |
S - Distance front side/bearing centre | 18,2 mm |
SW - Wrench size | 11 mm |
T - Sheet thickness | 6 mm |
Z - Width over covers | 70,7 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 19,5 kN |
C0 - Static load rating | 11,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 6,818 kg |
Recommended tightening torque for set screw | 11,5 N-m |