• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXT206NL4 - SNR

EXT206NL4

Grey cast housing, radial insert ball bearing with eccentric locking collar, L4 sealing system

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing width37 mm
A1 - Width of location slot12 mm
A228 mm
B1 - Overall width Inner Ring48,3 mm
d - Shaft diameter30 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve44,1 mm
G - Grease fittingM6x1
H - Housing length, width or diameter102 mm
H1 - Distance between location slots89 mm
H2 - Housing height / width56 mm
L - Housing length113 mm
L1 - Distance attachment end face to bearing centerline70 mm
L2 - Thickness of attachment end10 mm
L3 - Length of guidance slot/face57 mm
N - Mounting hole dimension22 mm
N1 - Length of attachment slot16 mm
N2 - Height of attachment slot37 mm
S - Distance front side/bearing centre18,2 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating19,5 kN
C0 - Static load rating11,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass1,31 kg
Recommended tightening torque for set screw11,5 N-m