Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX206G2T20
- T206
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 37 mm |
| A1 - Width of location slot | 12 mm |
| A2 | 28 mm |
| B1 - Overall width Inner Ring | 48,3 mm |
| d - Shaft diameter | 30 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 44,1 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 102 mm |
| H1 - Distance between location slots | 89 mm |
| H2 - Housing height / width | 56 mm |
| L - Housing length | 113 mm |
| L1 - Distance attachment end face to bearing centerline | 70 mm |
| L2 - Thickness of attachment end | 10 mm |
| L3 - Length of guidance slot/face | 57 mm |
| N - Mounting hole dimension | 22 mm |
| N1 - Length of attachment slot | 16 mm |
| N2 - Height of attachment slot | 37 mm |
| S - Distance front side/bearing centre | 18,2 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 19,5 kN |
| C0 - Static load rating | 11,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 1,31 kg |
| Recommended tightening torque for set screw | 5,5 N-m |