Grey cast housing with stretcher frame,radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX208-25G2
- WB210
- T208
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 50 mm |
| A5 - Total height - frame + insert | 64,9 mm |
| B1 - Overall width Inner Ring | 56,3 mm |
| d - Shaft diameter | 39,688 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 58 mm |
| e - Distance mounting surface to bearing center | 30 mm |
| G1 - Thread size | TR 24x5 |
| H - Housing length, width or diameter | 233 mm |
| J - Mounting holes distance | 192 mm |
| L - Housing length | 520 mm |
| L1 - Distance attachment end face to bearing centerline | 108 mm |
| L4 - Total length - frame + screw | 591 mm |
| m - Mounting hole distance | 219 mm |
| m1 - Mounting hole distance | 22 mm |
| N - Mounting hole dimension | 15 |
| P - Max moving distance | 300 mm |
| S - Distance front side/bearing centre | 21,4 mm |
| SW - Wrench size | 15 mm |
| T - Sheet thickness | 6 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 29,6 kN |
| C0 - Static load rating | 18,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 10,32 kg |
| Recommended tightening torque for set screw | 8 N-m |