Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX208G2T04
- T208N
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 49 mm |
| A1 - Width of location slot | 16 mm |
| A2 | 33 mm |
| B1 - Overall width Inner Ring | 56,3 mm |
| d - Shaft diameter | 40 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 58 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 114 mm |
| H1 - Distance between location slots | 102 mm |
| H2 - Housing height / width | 83 mm |
| L - Housing length | 144 mm |
| L1 - Distance attachment end face to bearing centerline | 88 mm |
| L2 - Thickness of attachment end | 16 mm |
| L3 - Length of guidance slot/face | 83 mm |
| N - Mounting hole dimension | 29 mm |
| N1 - Length of attachment slot | 19 mm |
| N2 - Height of attachment slot | 49 mm |
| S - Distance front side/bearing centre | 21,4 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 29,6 kN |
| C0 - Static load rating | 18,2 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 2,48 kg |
| Recommended tightening torque for set screw | 11,5 N-m |