Grey cast housing with stretcher frame,radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 65 mm |
A5 - Total height - frame + insert | 84,8 mm |
B1 - Overall width Inner Ring | 77,7 mm |
d - Shaft diameter | 61,913 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 82 mm |
e - Distance mounting surface to bearing center | 38 mm |
G1 - Thread size | TR 30x6 |
H - Housing length, width or diameter | 301 mm |
J - Mounting holes distance | 240 mm |
L - Housing length | 568 mm |
L1 - Distance attachment end face to bearing centerline | 127 mm |
L4 - Total length - frame + screw | 651 mm |
m - Mounting hole distance | 243 mm |
m1 - Mounting hole distance | 22 mm |
N - Mounting hole dimension | 15 |
P - Max moving distance | 300 mm |
S - Distance front side/bearing centre | 30,9 mm |
SW - Wrench size | 19 mm |
T - Sheet thickness | 6 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 52,5 kN |
C0 - Static load rating | 32,8 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 18,06 kg |
Recommended tightening torque for set screw | 16,8 N-m |