Grey cast housing with stretcher frame,radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX213G2T04
- T213
- WB213
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 65 mm |
A5 - Total height - frame + insert | 89,6 mm |
B1 - Overall width Inner Ring | 85,7 mm |
d - Shaft diameter | 65 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 86 mm |
e - Distance mounting surface to bearing center | 38 mm |
G1 - Thread size | TR 30x6 |
H - Housing length, width or diameter | 322 mm |
J - Mounting holes distance | 260 mm |
L - Housing length | 606 mm |
L1 - Distance attachment end face to bearing centerline | 144 mm |
L4 - Total length - frame + screw | 699 mm |
m - Mounting hole distance | 260 mm |
m1 - Mounting hole distance | 22 mm |
N - Mounting hole dimension | 15 |
P - Max moving distance | 300 mm |
S - Distance front side/bearing centre | 34,1 mm |
SW - Wrench size | 19 mm |
T - Sheet thickness | 6 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 57,2 kN |
C0 - Static load rating | 40 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 22,01 kg |
Recommended tightening torque for set screw | 22 N-m |