Grey cast housing with stretcher frame,radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX213G2T20
- SCCE213
- SCOE213-65
- T213N
- WB213
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 65 mm |
| A5 - Total height - frame + insert | 89,6 mm |
| B1 - Overall width Inner Ring | 85,7 mm |
| d - Shaft diameter | 65 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 86 mm |
| Dz - Outer diameter of cover | 132 mm |
| e - Distance mounting surface to bearing center | 38 mm |
| G1 - Thread size | TR 30x6 |
| H - Housing length, width or diameter | 322 mm |
| J - Mounting holes distance | 260 mm |
| L - Housing length | 606 mm |
| L1 - Distance attachment end face to bearing centerline | 144 mm |
| L4 - Total length - frame + screw | 699 mm |
| m - Mounting hole distance | 260 mm |
| m1 - Mounting hole distance | 22 mm |
| N - Mounting hole dimension | 15 |
| P - Max moving distance | 300 mm |
| S - Distance front side/bearing centre | 34,1 mm |
| SW - Wrench size | 19 mm |
| T - Sheet thickness | 6 mm |
| Z - Width over covers | 119,8 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 57,2 kN |
| C0 - Static load rating | 40 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 22,346 kg |
| Recommended tightening torque for set screw | 22 N-m |