Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications.
In the figure, bearing units are presented with one open and one closed cover. The product you have chosen is equipped with two open covers.
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 70 mm |
| A1 - Width of location slot | 26 mm |
| A2 | 44 mm |
| B1 - Overall width Inner Ring | 85,7 mm |
| d - Shaft diameter | 65 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 86 mm |
| Dz - Outer diameter of cover | 132 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 167 mm |
| H1 - Distance between location slots | 151 mm |
| H2 - Housing height / width | 111 mm |
| L - Housing length | 224 mm |
| L1 - Distance attachment end face to bearing centerline | 137 mm |
| L2 - Thickness of attachment end | 21 mm |
| L3 - Length of guidance slot/face | 121 mm |
| N - Mounting hole dimension | 41 mm |
| N1 - Length of attachment slot | 32 mm |
| N2 - Height of attachment slot | 70 mm |
| S - Distance front side/bearing centre | 34,1 mm |
| Z - Width over covers | 119,8 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 57,2 kN |
| C0 - Static load rating | 40 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 7,618 kg |
| Recommended tightening torque for set screw | 22 N-m |