Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX309-26G2T04
- T309
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 55 mm |
| A1 - Width of location slot | 18 mm |
| A2 | 38 mm |
| B1 - Overall width Inner Ring | 58,7 mm |
| d - Shaft diameter | 41,275 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 70 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 138 mm |
| H1 - Distance between location slots | 125 mm |
| H2 - Housing height / width | 90 mm |
| L - Housing length | 178 mm |
| L1 - Distance attachment end face to bearing centerline | 110 mm |
| L2 - Thickness of attachment end | 20 mm |
| L3 - Length of guidance slot/face | 97 mm |
| N - Mounting hole dimension | 34 mm |
| N1 - Length of attachment slot | 24 mm |
| N2 - Height of attachment slot | 55 mm |
| S - Distance front side/bearing centre | 19,8 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 53 kN |
| C0 - Static load rating | 31,8 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 4,27 kg |
| Recommended tightening torque for set screw | 16,8 N-m |