Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 90 mm |
A1 - Width of location slot | 26 mm |
A2 | 52 mm |
B1 - Overall width Inner Ring | 92,1 mm |
d - Shaft diameter | 68,263 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 102 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 202 mm |
H1 - Distance between location slots | 180 mm |
H2 - Housing height / width | 130 mm |
L - Housing length | 252 mm |
L1 - Distance attachment end face to bearing centerline | 155 mm |
L2 - Thickness of attachment end | 27 mm |
L3 - Length of guidance slot/face | 140 mm |
N - Mounting hole dimension | 46 mm |
N1 - Length of attachment slot | 36 mm |
N2 - Height of attachment slot | 85 mm |
S - Distance front side/bearing centre | 34,2 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 104,26 kN |
C0 - Static load rating | 68 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 11,65 kg |
Recommended tightening torque for set screw | 27,1 N-m |