This kit contains the following reference(s)
- 4T-CR1-0569CS83/5A
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 27 mm |
| Weight | 0,425 kg |
| Width 1 | 43 mm |
| External diameter 1 (wheel) | 52 mm |
This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 27 mm |
| Weight | 0,425 kg |
| Width 1 | 43 mm |
| External diameter 1 (wheel) | 52 mm |