Reference FC40650S01
This kit contains the following reference(s)
- FC40650S01
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | FC |
| External diameter 1 (wheel) | 53 mm |
| Internal diameter n°1 (wheel) | 27 mm |
| Width 1 (wheel) | 43 mm |
| Weight | 0,425 kg |