FC.40887 - SNR
Unit Wheel Bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | FC |
| External diameter 1 (wheel) | 55 mm |
| Internal diameter n°1 (wheel) | 25 mm |
| Width 1 (wheel) | 53 mm |
| Weight | 0,613 kg |