This product replaces the following reference: Documentation
Product information
| CHARACTERISTICS | | Bearing type | FC |
| Weight | 1,045 kg |
| Internal diameter n°1 | 49 mm |
| Width 1 | 48 mm |
| External diameter 1 (wheel) | 84 mm |
OE Equivalents
Renault, Nissan, R.V.I.4021000QACR.V.I., Renault7701206740Renault82 00 217 919Automotive Compatibility
NissanINTERSTARINTERSTAR10/2003 => 08/2006FrontDroit,GaucheNissanINTERSTARINTERSTAR10/2003 => 08/2006Train avantDroit,GaucheNissanINTERSTARINTERSTAR10/2003 => 08/2006Train avantGauche,DroitNissanINTERSTARINTERSTAR I => FrontDroit,GaucheNissanINTERSTARINTERSTAR I => FrontLeft,RightNissanINTERSTARINTERSTAR I => FrontRight,LeftNissanINTERSTARINTERSTAR I => Train avantGauche,DroitNissanINTERSTARINTERSTAR I08/2002 => 08/2006Train avantLeft,RightRenaultMASCOTTMASCOTT 102/2000 => 11/2001FrontLeft,RightRenaultMASCOTTMASCOTT 102/2000 => 05/2004FrontRight,LeftRenaultMasterMASTER II08/1997 => FrontLeft,RightRenaultMasterMASTER II12/1997 => FrontRight,LeftRenaultMasterMASTER II02/2000 => 08/2003Train avantRight,LeftRenaultMasterMASTER II02/2000 => 12/2010FrontDroit,GaucheRenaultMasterMASTER II02/2000 => 12/2010Train avantGauche,DroitRenaultMasterMASTER II02/2000 => Train avantDroit,GaucheRenaultMasterMaster02/2000 => 04/2006FrontLeft,RightRenaultMaster T28 - FD0R PHASE II Van (cargo carriage)Master T28 - FD0R PHASE II Van (cargo carriage) => Train avantDroit,GaucheRenault TrucksMASCOTTMASCOTT => FrontRight,Left