Documentation
Product information
| CHARACTERISTICS | | Bearing type | FC |
| Weight | 1,054 kg |
| Internal diameter n°1 | 49 mm |
| Width 1 | 48 mm |
| External diameter 1 (wheel) | 84 mm |
OE Equivalents
Citroen, Peugeot9921364780Automotive Compatibility
CitroenJumperJUMPER I => RearLeft,RightCitroenJumperJUMPER I => RearRight,LeftCitroenJumperJUMPER II => RearLeft,RightCitroenJumperJUMPER II12/2001 => 05/2006RearRight,LeftCitroenJumperJumper06/1996 => 11/2001RearLeft,RightPeugeotBoxerBOXER I => RearLeft,RightPeugeotBoxerBOXER I => RearRight,LeftPeugeotBoxerBOXER I06/1999 => 11/2001Train arrièreLeft,RightPeugeotBoxerBOXER I08/2000 => 11/2001RearGauche,DroitPeugeotBoxerBOXER II => RearLeft,RightPeugeotBoxerBOXER II => RearRight,LeftPeugeotBoxerBOXER II08/2000 => 07/2005Train arrièreDroit,GauchePeugeotBoxerBOXER II03/2004 => 07/2005Train arrièreRight,Left