Reference FC.41853
This kit contains the following reference(s)
- FC.41853
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,05 kg |
External diameter 1 | 84 mm |
Internal diameter n°1 | 49 mm |
Width 1 | 48 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 1,05 kg |
External diameter 1 | 84 mm |
Internal diameter n°1 | 49 mm |
Width 1 | 48 mm |