
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Designation | FF20_C3 |
| Brand | SNR |
| Series | FF |
| Housing type | Flange type |
| Material | Carbon steel |
| D | 70 mm |
| D1 g6 | 57 mm |
| D2 | 85 mm |
| B - Flange width | 20 mm |
| B1 | 9 mm |
| B2 | 11 mm |
| B3 | 14 mm |
| H6 | 6,5 mm |
| Square section W | 68 mm |
| S1 | 6,6 mm |
| S2 | 11 mm |
| d1 | 20 mm |
| Mass | 0,43 kg |


