Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | FK10_C5 |
Brand | SNR |
Series | FK |
Housing type | Flange type |
Material | Carbon steel |
D | 42 mm |
D1 g6 | 34 mm |
D2 | 52 mm |
B - Flange width | 27 mm |
B1 | 17 mm |
B2 | 10 mm |
B3 | 17,5 mm |
B4 | 9,5 mm |
B5 | 27 mm |
B7 | 34,5 mm |
B9 | 35,5 mm |
H6 | 4 mm |
Square section W | 42 mm |
S1 | 4,5 mm |
S2 | 8 mm |
Square section T | 16 mm |
Contact angle | 30 ° |
d1 | 10 mm |
Mass | 0,23 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 5 kN |
Cr - Dynamic load rating | 5 kN |
C0a - Static axial load rating | 2,33 kN |
C0r - Static load rating | 2,33 kN |
Maximum static axial load, tensile direction | 2 kN |
Maximum static axial load, pressure direction | 2 kN |
Starting torque | 0.019 |
KBa - Axial spring constant, tensile direction | 91 N/µm |
KBr - Axial spring constant, pressure direction | 91 N/µm |