
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Designation | FK12_C5 |
| Brand | SNR |
| Series | FK |
| Housing type | Flange type |
| Material | Carbon steel |
| D | 44 mm |
| D1 g6 | 36 mm |
| D2 | 54 mm |
| B - Flange width | 27 mm |
| B1 | 17 mm |
| B2 | 10 mm |
| B3 | 17,5 mm |
| B4 | 9,5 mm |
| B5 | 27 mm |
| B7 | 34,5 mm |
| B9 | 35,5 mm |
| H6 | 4 mm |
| Square section W | 44 mm |
| S1 | 4,5 mm |
| S2 | 8 mm |
| Square section T | 19 mm |
| Contact angle | 30 ° |
| d1 | 12 mm |
| Mass | 0,25 kg |

| PRODUCT PERFORMANCE | |
|---|---|
| Ca - Dynamic axial load rating | 5,05 kN |
| Cr - Dynamic load rating | 5,05 kN |
| C0a - Static axial load rating | 2,46 kN |
| C0r - Static load rating | 2,46 kN |
| Maximum static axial load, tensile direction | 2,38 kN |
| Maximum static axial load, pressure direction | 2,38 kN |
| Starting torque | 0.021 |
| KBa - Axial spring constant, tensile direction | 91 N/µm |
| KBr - Axial spring constant, pressure direction | 91 N/µm |

