
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | FK15_C5 |
Brand | SNR |
Series | FK |
Housing type | Flange type |
Material | Carbon steel |
D | 50 mm |
D1 g6 | 40 mm |
D2 | 63 mm |
B - Flange width | 32 mm |
B1 | 17 mm |
B2 | 15 mm |
B3 | 21 mm |
B4 | 17 mm |
B5 | 38 mm |
B7 | 42 mm |
B9 | 44 mm |
H6 | 6 mm |
Square section W | 52 mm |
S1 | 5,5 mm |
S2 | 9,5 mm |
Square section T | 22 mm |
Contact angle | 30 ° |
d1 | 15 mm |
Mass | 0,39 kg |

PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 5,75 kN |
Cr - Dynamic load rating | 5,75 kN |
C0a - Static axial load rating | 3,1 kN |
C0r - Static load rating | 3,1 kN |
Maximum static axial load, tensile direction | 2,9 kN |
Maximum static axial load, pressure direction | 2,9 kN |
Starting torque | 0.023 |
KBa - Axial spring constant, tensile direction | 111 N/µm |
KBr - Axial spring constant, pressure direction | 111 N/µm |