
Reference GA350.51
NTN-SNR offers the following for your ACCESSORY BELT IDLERS:
- A complete range to meet all the needs of the market.
- Guaranteed original quality.
- Its experience of the car parts market.
- The benefit of its OEM expertise.
This kit contains the following reference(s)
- GA350.51
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External diameter 1 | 70 mm | 
| Width 1 | 23 mm | 
| Internal diameter n°1 | 8 mm | 
| Type of Roller | Enrouleur | 
| Weight | 0,341 kg |