
GA350.80 - SNR
Auxiliary Belt Idlers
NTN-SNR offers the following for your ACCESSORY BELT IDLERS:
- A complete range to meet all the needs of the market.
- Guaranteed original quality.
- Its experience of the car parts market.
- The benefit of its OEM expertise.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Auxiliary System) | 28 mm |
| Type of Roller | Enrouleur |
| External diameter 1 | 54 mm |
| Weight | 0,205 kg |
OE Equivalents
BMW11 28 7 800 562BMW7800562Automotive Compatibility
BMW11 => -RightBMW33 => -RightBMWSERIE 1SERIE 1 I => -RightBMWSERIE 3SERIE 3 V => -RightBMWSERIE 5SERIE 5 1 => -RightBMWSERIE 5SERIE 5 2 => -RightBMWSERIE 5SERIE 5 V08/2007 => 08/2010-RightBMWSERIE 5SERIE 5 VI => -RightBMWSERIE 7SERIE 7 V => -RightBMWX1X1 I => -RightBMWX3X3 I08/2007 => 08/2010-RightBMWX5X5 II => -RightBMWX6X6 I => -RightBMWX6X6 II07/2014 => -Right