Back

GA350.84 - SNR

GA350.84

With recognised expertise in OEM ACCESSORY IDLERS, NTN-SNR sets the same high standards for spare parts with a wide and constantly updated range of accessory belt idlers.

Downloads

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

CHARACTERISTICS

External diameter 1 87 mm
Type of Roller Tendeur
Width 1 32 mm
Weight 0,58 kg

 

Manufacturer
Reference
BMW 64 55 7 787 371

 

Brand
Model
Generation
Date
Position
Location
BMW 3 series Série 3 (E46) 02/1998 => 07/2006 - - BMW 5 series Série 5 (E39) 08/1998 => 03/2004 - - BMW 7 series Série 7 (E38) 08/1998 => 07/2001 - - BMW X5 X5 (E53) 02/2001 => 10/2006 - -