With recognised expertise in OEM ACCESSORY IDLERS, NTN-SNR sets the same high standards for spare parts with a wide and constantly updated range of accessory belt idlers.
This kit contains the following reference(s)
- GA351.39
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,895 kg |
Width 3 | 24 mm |
External diameter 1 | 70 mm |
External diameter 3 | 65 mm |
Width 2 | 22 mm |
External diameter 2 | 76 mm |
Width 1 | 21 mm |
Type of Roller | Tendeur |