![GA351.46](https://eshop-api.ntn-snr.com/medias/515Wx515H-GA35146-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w2NjMyMnxpbWFnZS9qcGVnfGg3NS9oZTQvMTAwMDA3NTQwMTYyODYvNTE1V3g1MTVIX0dBMzUxNDYtU05SXzEuanBnfDJmMmU5YTgzYTc1MjRiZjQ5NzNlMDNkOTZkYjRlMmMwZGI4MDRiYjlhMzRkMDYyNjVkMzNlN2E0ZDIxY2Q5YTQ)
With recognised expertise in OEM ACCESSORY IDLERS, NTN-SNR sets the same high standards for spare parts with a wide and constantly updated range of accessory belt idlers.
This kit contains the following reference(s)
- GA351.46
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 2 | 70 mm |
External diameter 1 | 65 mm |
Width 3 | 22 mm |
External diameter 3 | 75 mm |
Weight | 3,385 kg |
Type of Roller | Tendeur |