![GA351.47](https://eshop-api.ntn-snr.com/medias/515Wx515H-GA35147-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w2NjQwOXxpbWFnZS9qcGVnfGhhNS9oZGQvMTAwMDA3NTQyMTI4OTQvNTE1V3g1MTVIX0dBMzUxNDctU05SXzEuanBnfGRiN2Q3MzAyYjRlM2I5MWIxZDdmYmFjYmZmY2QwMjcwMTI5ODUyYzEyMjA5YTg3YThiN2VhNTIxZWIyMWJmNGE)
With recognised expertise in OEM ACCESSORY IDLERS, NTN-SNR sets the same high standards for spare parts with a wide and constantly updated range of accessory belt idlers.
This kit contains the following reference(s)
- GA351.47
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 25 mm |
External diameter 1 | 70 mm |
Width 3 | 22 mm |
External diameter 2 | 76 mm |
External diameter 3 | 69 mm |
Weight | 3,09 kg |
Type of Roller | Tendeur |