NTN-SNR offers the following for your ACCESSORY BELT IDLERS:
- A complete range to meet all the needs of the market.
- Guaranteed original quality.
- Its experience of the car parts market.
- The benefit of its OEM expertise.
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 80 mm |
Internal diameter n°1 | 8 mm |
Type of Roller | Enrouleur |
Width 1 | 25 mm |
Weight | 0,185 kg |