
NTN-SNR offers the following for your ACCESSORY BELT IDLERS:
- A complete range to meet all the needs of the market.
- Guaranteed original quality.
- Its experience of the car parts market.
- The benefit of its OEM expertise.
This kit contains the following reference(s)
- Cap
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 90 mm |
Type of Roller | Enrouleur |
Width 1 | 25 mm |
Weight | 0,275 kg |
Documentation