
NTN-SNR offers the following for your ACCESSORY BELT IDLERS:
- A complete range to meet all the needs of the market.
- Guaranteed original quality.
- Its experience of the car parts market.
- The benefit of its OEM expertise.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Auxiliary System) | 26 mm |
| Type of Roller | Enrouleur |
| External diameter 1 | 76 mm |
| Internal diameter n°1 | 10 mm |
| Weight | 0,285 kg |