I am looking for : References Interchanges
Back

GA359.54 - SNR

GA359.54

With recognised expertise in OEM ACCESSORY IDLERS, NTN-SNR sets the same high standards for spare parts with a wide and constantly updated range of accessory belt idlers.

Downloads

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT CHARACTERISTICS

Type of Roller Tendeur
Width 1 24,5 mm
Weight 0,935 kg
External diameter 1 69 mm

 

ManufacturerReference PEUGEOT 5751-26 CITROEN 5751-26 CITROEN 96156400

 

BrandModelGenerationDatePositionLocation CITROEN AX AX - II 06/1994 => 11/1997 - - CITROEN Saxo Saxo 04/1996 => 07/1999 - - CITROEN Saxo Saxo FL 08/1999 => 11/2003 - - CITROEN ZX ZX 06/1994 => 06/1998 - - PEUGEOT 106 106 06/1994 => 02/1996 - - PEUGEOT 106 106 - Restyling 02/1996 => 06/2003 - -