
NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.
Technical datasheet
CHARACTERISTICS | |
---|---|
External diameter 1 | 55 mm |
Type of Roller | PRLA |
Width 1 | 36 mm |
Recommended tool | Clas : OM 3789 |
Weight | 0,36 kg |
Documentation TechScanR