
GA752.05 - SNR
Alternator Pulleys
NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Alternator) | 42 mm |
| Number of Path (Damper/Alternator) | 6 |
| Internal diameter n°1 (Alternator Pulleys) | 17 mm |
| External diameter 1 (Alternator Pulleys) | 54 mm |
| Width 2 (Alternator Pulleys) | 16 mm |
| Weight | 0,485 kg |
| Recommended tool | Clas : OM3789 |
OE Equivalents
Ford1229258Ford1477737Volvo30667067Ford3M5T-10300-PDFord3M5T-10300PBFord3M5T-10300PCFord, Volvo8666579MazdaY60118-300Automotive Compatibility
FordC-MAXC-MAX01/2007 => 07/2010--FordCMAXCMAX I01/2007 => 07/2010--FordCMAXCMAX II02/2007 => 11/2009--FordFIESTA VFIESTA V10/2004 => 10/2008--FordFocusFOCUS I05/2003 => 01/2007--FordFocusFOCUS II08/2004 => 04/2012--FordFUSIONFUSION 110/2004 => 05/2012--FordFUSIONFUSION 210/2004 => 05/2012--FordFocusFocus11/2007 => 07/2010--FordKugaKUGA I03/2008 => 10/2012--Mazda33 I05/2003 => 09/2011--Mazda33 II11/2008 => 06/2013--VolvoC30-32-35 C30C30-32-35 C30 109/2006 => 08/2010--VolvoC30-32-35 C30C30-32-35 C30 209/2006 => 11/2012--VolvoS40S40 II02/2004 => 03/2010--VolvoV50V50 102/2004 => 08/2010--VolvoV50V50 202/2004 => 05/2012--