
NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.
This kit contains the following reference(s)
- Cap
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 65 mm |
Type of Roller | PRLA |
Width 1 | 37 mm |
Recommended tool | Clas : OM 3789 |
Weight | 0,63 kg |
Documentation