Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Alternator Pulleys

GA759.05 - SNR

GA759.05

NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.

This kit contains the following reference(s)

  • Cap

Documentation

Product information

CHARACTERISTICS
Width 1 (Alternator)33 mm
External diameter 1 (Alternator Pulleys)54 mm
Recommended toolClas : OM3789
Weight0,46 kg

Automotive Compatibility

BrandModelGenerationDatePositionLocationCitroenBerlingoBERLINGO I06/1998 => 08/2010--CitroenBerlingoBERLINGO II04/2008 => 03/2015--CitroenBerlingoBerlingo11/2002 => 04/2008--CitroenC2C208/2003 => 03/2005--CitroenC2C2 108/2003 => 12/2009--CitroenC2C2 208/2003 => 12/2009--CitroenC3C3 101/2009 => 11/2010--CitroenC3 IC3 I03/2002 => 12/2010--CitroenC3C3 II09/2009 => 11/2010--CitroenC4 IC4 I10/2004 => 04/2013--CitroenC4 IIC4 II08/2010 => 08/2015--CitroenC5 IC5 I01/2001 => 05/2008--CitroenC5C5 II02/2008 => 08/2015--CitroenC8C805/2002 => 08/2014--CitroenEVASIONEVASION07/1999 => 04/2002--CitroenJumperJUMPER I08/2001 => 11/2001--CitroenJumperJUMPER II12/2001 => 05/2006--CitroenJumpyJUMPY I08/1995 => 11/2006--CitroenJumpyJUMPY II12/2006 => 05/2016--CitroenXSARAXSARA11/1999 => 11/2010--OpelVIVAROVIVARO I08/2002 => 07/2004--Peugeot1007100703/2005 => 06/2010--Peugeot20620608/1999 => 12/2012--Peugeot20720702/2006 => 03/2012--Peugeot30083008 I02/2009 => 08/2013--Peugeot30730702/2002 => 10/2007--Peugeot307307 102/2001 => 05/2008--Peugeot307307 203/2004 => 02/2009--Peugeot30830809/2009 => 12/2013--Peugeot308 I308 I08/2007 => 02/2015--Peugeot40640612/2000 => 09/2004--Peugeot406406 109/1998 => 03/2004--Peugeot406406 209/1998 => 03/2004--Peugeot40740704/2007 => 07/2011--Peugeot407407 103/2004 => 04/2011--Peugeot407407 203/2004 => 04/2011--Peugeot50085008 I08/2009 => 11/2010--Peugeot607607 104/2000 => 09/2005--Peugeot607607 204/2000 => 09/2005--Peugeot80680607/1999 => 04/2002--Peugeot80780705/2002 => 08/2014--PeugeotBoxerBOXER I08/2001 => 11/2001--PeugeotBoxerBOXER II08/2001 => 05/2006--PeugeotExpertEXPERT I04/1998 => 11/2006--PeugeotExpertEXPERT II12/2006 => 05/2016--PeugeotExpertExpert04/1998 => 05/2016--PeugeotPartnerPARTNER I09/1998 => 01/2012--PeugeotPartnerPARTNER II04/2008 => 11/2010--PeugeotPartnerPartner02/2004 => 04/2008--