Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | GB |
| Internal diameter n°1 | 42 mm |
| Width 1 | 36 mm |
| Weight | 0,845 kg |
| External diameter 1 (wheel) | 84 mm |
| CHARACTERISTICS | |
|---|---|
| Bearing type | GB |
| Internal diameter n°1 | 42 mm |
| Width 1 | 36 mm |
| Weight | 0,845 kg |
| External diameter 1 (wheel) | 84 mm |