A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- GB.10890.S01
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,208 kg |
Width 1 | 25 mm |
Internal diameter n°1 | 22 mm |
External diameter 1 | 52 mm |
Gearbox code | 395 |