GB.12399.R07 - SNR
Unit Wheel Bearings
This product replaces the following reference: Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| External diameter 1 (wheel) | 75 mm |
| Internal diameter n°1 (wheel) | 39 mm |
| Width 1 (wheel) | 37 mm |
| Weight | 0,685 kg |
OE Equivalents
Audi8A0498625Automotive Compatibility
Audi808008/1986 => 05/1995FrontLeft,RightAudi8080 III07/1986 => 08/1991FrontLeft,RightAudi8080 IV08/1991 => 05/1995Rear,FrontLeft,RightAudi8080 IV08/1991 => 06/1995FrontLeft,RightAudi8080 IV07/1992 => 05/1995FrontRight,LeftAudi9090 I07/1984 => 06/1989FrontLeft,RightAudi9090 II03/1987 => 08/1991FrontLeft,RightAudiA4A406/1995 => 10/2000FrontLeft,RightAudiA4A4 I10/1994 => 10/2000Front,RearLeft,RightAudiA4A4 I10/1994 => 10/2000Front,RearRight,LeftAudiA4A4 I10/1994 => 08/2001FrontLeft,RightAudiCabrioletCABRIOLET 205/1991 => 07/2000FrontLeft,RightAudiCoupeCOUPE 110/1988 => 12/1995FrontLeft,RightAudiCoupeCOUPE 107/1989 => 06/1990FrontRight,LeftAudiCoupeCOUPE 210/1988 => 12/1995FrontLeft,RightAudiCabrioletCabriolet04/1995 => 06/1996FrontLeft,RightAudiCoupeCoupe10/1988 => 06/1991FrontLeft,RightAudiCoupeCoupe07/1989 => 06/1990Train avantLeft,RightAudiGTGT 210/1988 => 06/1991FrontLeft,RightVolkswagenPassatPASSAT IV => Front-VolkswagenPassatPASSAT IV => FrontLeft,RightVolkswagenPassatPASSAT IV => FrontRight,LeftVolkswagenPassatPASSAT IV05/1997 => 04/2005Front,RearLeft,RightVolkswagenPassatPASSAT IV05/1997 => 04/2005Front,RearRight,LeftVolkswagenPassatPASSAT IV07/1997 => 07/2000Front,RearDroit,GaucheVolkswagenPassatPASSAT IV07/1999 => 07/2000RearLeft,RightVolkswagenPassatPASSAT IV07/1999 => 07/2000RearRight,LeftVolkswagenPassatPassat08/1999 => 07/2000FrontGauche,DroitVolkswagenPassatPassat08/1999 => 04/2005FrontLeft,Right