Reference GB35012
This kit contains the following reference(s)
- DE08A33CS38PX1/L588
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,62 kg |
Width 1 | 36 mm |
Internal diameter n°1 | 38 mm |
External diameter 1 | 74 mm |