Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Unit Wheel Bearings

GB.35026 - SNR

This kit contains the following reference(s)

  • Unit wheel bearings

Documentation

Product information

CHARACTERISTICS
Internal diameter n°138 mm
Width 133 mm
External diameter 1 (wheel)74 mm
Weight0,627 kg
Width 2 (wheel)36 mm

OE Equivalents

ManufacturerReferenceToyota90369-38003

Automotive Compatibility

BrandModelGenerationDatePositionLocationToyotaCALDINACALDINA => FrontLeft,RightToyotaCamryCAMRY I => FrontLeft,RightToyotaCarinaCARINA III_VI05/1988 => 10/1992FrontLeft,RightToyotaCarinaCARINA II_V11/1987 => 02/1992FrontLeft,RightToyotaCarinaCARINA I_IV08/1983 => 02/1992FrontLeft,RightToyotaCelicaCELICA I07/1985 => 07/1989FrontLeft,RightToyotaCelicaCELICA II07/1985 => 07/1989FrontLeft,RightToyotaCelicaCELICA III09/1987 => 07/1989FrontLeft,RightToyotaCelicaCELICA IV10/1993 => 06/1999FrontRight,LeftToyotaCelicaCELICA IV01/1994 => 05/1996FrontLeft,RightToyotaCorollaCOROLLA V04/1983 => 08/1987FrontLeft,RightToyotaCorollaCOROLLA VI04/1983 => 08/1987FrontLeft,RightToyotaCamryCamry => FrontLeft,RightToyotaCarinaCarina => FrontLeft,RightToyotaCelicaCelica => FrontLeft,RightToyotaCelicaCelica07/1985 => 07/1989FrontGauche,DroitToyotaCorollaCorolla04/1983 => 08/1987FrontLeft,RightToyotaCorollaCorolla04/1983 => 08/1987Train avantDroit,GaucheToyotaCoronaCorona => FrontLeft,RightToyotaRAVRAV => FrontLeft,RightToyotaRAV4RAV4 I => FrontLeft,Right