GB.40575.S02 - SNR
Unit Wheel Bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| Internal diameter n°1 (wheel) | 45 mm |
| Width 1 (wheel) | 39 mm |
| External diameter 1 (wheel) | 86 mm |
| Weight | 0,935 kg |
OE Equivalents
Renault402106566RRenault82 00 142 794Opel, Vauxhall91160086Automotive Compatibility
NissanPRIMASTARPRIMASTAR I08/2002 => 01/2002FrontGauche,DroitNissanPRIMASTARPRIMASTAR I08/2002 => 01/2002FrontLeft,RightNissanPRIMASTARPRIMASTAR I08/2002 => 01/2002FrontRight,LeftNissanPRIMASTARPRIMASTAR I08/2002 => 11/2002Train avantGauche,DroitOpelVIVAROVIVARO I => FrontDroit,GaucheOpelVIVAROVIVARO I => FrontLeft,RightOpelVIVAROVIVARO I => FrontRight,LeftOpelVIVAROVIVARO I => Train avantDroit,GaucheOpelVIVAROVIVARO I => Train avantLeft,RightRenaultTRAFICTRAFIC II => 01/2002FrontLeft,RightRenaultTRAFICTRAFIC II => 01/2002FrontRight,LeftRenaultTRAFICTRAFIC II => 01/2002Train avantDroit,GaucheRenaultTRAFICTRAFIC II => 01/2002Train avantGauche,DroitVauxhallVIVAROVIVARO07/2001 => 05/2006FrontGauche,DroitVauxhallVIVAROVIVARO04/2003 => 05/2006FrontDroit,GaucheVauxhallVIVAROVIVARO04/2003 => 05/2006FrontRight,LeftVauxhallVIVAROVIVARO04/2003 => 05/2006Train avantGauche,DroitVauxhallVIVAROVIVARO I07/2001 => 05/2006FrontGauche,DroitVauxhallVIVAROVIVARO I07/2001 => 05/2006FrontRight,LeftVauxhallVIVAROVIVARO I07/2001 => 11/2010FrontLeft,Right