Reference GB40582
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| Width 1 (wheel) | 33 mm |
| Weight | 0,583 kg |
| External diameter 1 (wheel) | 72 mm |
| Internal diameter n°1 (wheel) | 35 mm |
OE Equivalents
Citroen, Peugeot3350-17Fiat, Lancia46773659Fiat55703172Automotive Compatibility
CitroenAXAX04/1991 => 11/1992FrontRight,LeftCitroenAXAX 1 => 11/2000FrontLeft,RightCitroenAXAX 1 => 11/2000FrontRight,LeftCitroenAXAX 2 => 12/1998FrontLeft,RightCitroenAXAX 2 => 12/1998FrontRight,LeftCitroenC15C15 => 11/2000FrontLeft,RightCitroenC15C15 => 01/2001FrontRight,LeftCitroenSAXOSAXO => 11/2000FrontLeft,RightCitroenSAXOSAXO06/1996 => 12/1998FrontRight,LeftCitroenSAXOSAXO 1 => 12/1998FrontRight,LeftCitroenSAXOSAXO 1 => 07/1999FrontLeft,RightCitroenSAXOSAXO 2 => 11/2000FrontRight,LeftCitroenSAXOSAXO 202/1996 => 07/1999FrontLeft,RightCitroenVISAVISA 202/1984 => 11/1987FrontRight,LeftCitroenXSARAXSARA05/1998 => 12/1998FrontLeft,RightCitroenXSARAXSARA05/1998 => 12/1998FrontRight,LeftCitroenXSARAXSARA 106/1997 => 12/1998FrontRight,LeftCitroenXSARAXSARA 206/1997 => 12/1998FrontRight,LeftCitroenZXZX02/1991 => 11/2000FrontLeft,RightCitroenZXZX 1 => 12/1998FrontLeft,RightCitroenZXZX 1 => 12/1998FrontRight,LeftCitroenZXZX 2 => 11/2000FrontLeft,RightCitroenZXZX 2 => 11/2000FrontRight,LeftDaciaLOGANLOGAN05/1998 => 11/2000FrontRight,LeftFiatBRAVABRAVA I => FrontRight,LeftFiatBRAVABRAVA I05/1995 => 08/1998FrontLeft,RightFiatBRAVOBRAVO I => FrontRight,LeftFiatBRAVOBRAVO I05/1995 => 08/1998FrontLeft,RightFiatLINEALINEA06/2007 => FrontRight,LeftFiatMAREAMAREA06/1996 => 08/2002FrontRight,LeftFiatMARENGOMARENGO => -Right,LeftFiatPUNTOPUNTO I => FrontLeft,RightFiatPUNTOPUNTO I06/1993 => 08/1999FrontRight,LeftFiatPUNTOPUNTO II06/1999 => 05/2003FrontLeft,RightFiatPUNTOPUNTO II06/1999 => 05/2003FrontRight,LeftFiatTEMPRATEMPRA => -Left,RightFiatTEMPRATEMPRA => -Right,LeftFiatTEMPRATEMPRA02/1993 => 07/1996FrontLeft,RightFiatTEMPRATEMPRA 110/1989 => 07/1996FrontLeft,RightFiatTEMPRATEMPRA 110/1989 => 07/1996FrontRight,LeftFiatTEMPRATEMPRA 210/1989 => 07/1996FrontLeft,RightFiatTEMPRATEMPRA 202/1993 => 12/1994FrontRight,LeftFiatTIPOTIPO02/1993 => 09/1995FrontLeft,RightFiatTIPOTIPO I12/1987 => 07/1995FrontLeft,RightFiatTIPOTIPO I12/1987 => 07/1995FrontRight,LeftLanciaDEDRADEDRA02/1989 => 05/1994FrontRight,LeftLanciaDEDRADEDRA06/1994 => 10/1997FrontLeft,RightLanciaDELTADELTA II02/1993 => 07/1999FrontLeft,RightLanciaDELTADELTA II02/1993 => 07/1999FrontRight,LeftLanciaYY III10/1995 => 07/2000FrontRight,LeftLanciaYY III10/1995 => 08/2003FrontLeft,RightPeugeot106106 1 => 11/2000FrontLeft,RightPeugeot106106 1 => 11/2000FrontRight,LeftPeugeot106106 2 => 11/2000FrontRight,LeftPeugeot106106 2 => 06/2003FrontLeft,RightPeugeot20520501/1983 => 11/2000FrontLeft,RightPeugeot20520506/1984 => 11/2000FrontRight,LeftPeugeot205205 1 => 11/2000FrontLeft,RightPeugeot205205 1 => 11/2000FrontRight,LeftPeugeot205205 2 => 11/2000FrontLeft,RightPeugeot205205 2 => 11/2000FrontRight,LeftPeugeot30630608/1993 => 11/2000FrontLeft,RightPeugeot30630607/1994 => 11/2000FrontRight,LeftPeugeot306306 1 => 11/2000FrontLeft,RightPeugeot306306 1 => 11/2000FrontRight,LeftPeugeot306306 2 => 11/2000FrontLeft,RightPeugeot306306 2 => 11/2000FrontRight,LeftPeugeot30930908/1985 => 11/2000FrontLeft,RightPeugeot30930907/1986 => 07/1993FrontRight,LeftPeugeot309309 1 => 12/1998FrontLeft,RightPeugeot309309 1 => 12/1998FrontRight,LeftPeugeot309309 2 => 11/2000FrontLeft,RightPeugeot309309 2 => 11/2000FrontRight,Left