Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,935 kg |
Width 1 | 45 mm |
External diameter 1 | 80 mm |
Internal diameter n°1 | 42 mm |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,935 kg |
Width 1 | 45 mm |
External diameter 1 | 80 mm |
Internal diameter n°1 | 42 mm |