Reference GB44056S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,24 kg |
Width 1 | 33 mm |
External diameter 1 | 126 mm |
Internal diameter n°1 | 66 mm |
Gearbox code | NDk1 |